IESNA:LM-63-2002
[TEST]P941690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26687
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2434.4 2419.1 2387.2 2359.5 2352.6 2355.3 2363.6 2378.9 2392.8 2396.9
2398.3 2419.1 2462.1 2532.9 2650.8 2817.2 3019.8 3263.9 3576 3947.7
4369.4 4885.4 5511 6222.6 6988.3 7810.9 8600.1 8967.7 8429.5 6513.9
3544.1 1000.1 306.6 181.7 104 43 0
2434.4 2426.1 2392.8 2365 2358.1 2359.5 2367.8 2383.1 2395.6 2399.7
2402.5 2424.7 2466.3 2541.2 2656.3 2824.2 3029.5 3275 3595.4 3967.2
4402.7 4934 5584.5 6280.9 7060.4 7903.8 8676.4 9009.3 8344.9 6368.3
3379 937.7 296.8 166.5 97.1 38.8 0
2434.4 2423.3 2391.4 2362.3 2349.8 2351.2 2355.3 2363.6 2369.2 2374.7
2383.1 2406.6 2451 2521.8 2638.3 2792.3 2989.2 3222.3 3523.3 3890.9
4350 4924.3 5598.4 6347.5 7124.2 7948.2 8726.4 9131.4 8639 6878.7
4083.7 1506.4 402.3 199.7 117.9 45.8 0
2434.4 2417.7 2387.2 2355.3 2338.7 2334.5 2337.3 2338.7 2338.7 2348.4
2362.3 2388.6 2433 2502.4 2602.2 2749.3 2944.9 3183.4 3484.4 3850.6
4347.2 4940.9 5698.3 6551.4 7425.2 8282.5 9082.8 9535 9285.4 7984.2
5481.9 2652.2 799 291.3 141.5 44.4 0
2434.4 2417.7 2388.6 2355.3 2334.5 2330.4 2333.1 2333.1 2333.1 2344.2
2369.2 2392.8 2430.2 2489.9 2580 2716 2912.9 3158.5 3460.9 3846.5
4355.5 5033.9 5909.1 6945.3 8010.6 8964.9 9734.8 10223.1 10281.3 9615.5
7668 4612.2 1958.6 499.4 167.8 38.8 0
2434.4 2413.6 2384.5 2351.2 2329 2324.8 2329 2334.5 2334.5 2345.6
2372 2391.4 2420.5 2484.3 2580 2716 2907.4 3158.5 3466.4 3872.8
4404.1 5133.7 6113 7307.3 8519.7 9572.5 10343.7 10918 11270.3 11045.6
9573.9 6722 3219.5 1011.2 215 49.9 0
2434.4 2417.7 2387.2 2352.6 2330.4 2324.8 2327.6 2333.1 2333.1 2344.2
2369.2 2395.6 2433 2494 2588.4 2727.1 2921.3 3165.4 3470.6 3856.2
4365.3 5044.9 5924.4 6945.3 7999.5 8974.7 9779.2 10339.6 10414.5 9682.1
7844.2 4789.7 1882.3 485.5 140.1 37.5 0
2434.4 2420.5 2391.4 2356.7 2334.5 2329 2333.1 2337.3 2341.5 2352.6
2370.6 2399.7 2446.9 2517.6 2618.9 2759 2957.3 3198.7 3499.7 3877
4376.4 5006.1 5767.6 6598.5 7448.8 8307.4 9121.7 9578 9265.9 8046.7
5638.6 2710.4 808.7 303.8 144.3 44.4 0
2434.4 2424.7 2394.2 2360.9 2342.8 2340.1 2345.6 2356.7 2366.4 2376.1
2388.6 2413.6 2462.1 2538.4 2652.2 2808.9 3004.5 3241.7 3538.5 3897.8
4352.8 4917.3 5579 6301.7 7056.3 7871.9 8673.6 9077.3 8652.8 7196.4
4547 1786.6 511.8 244.1 130.4 52.7 0
2434.4 2427.5 2395.6 2362.3 2347 2345.6 2355.3 2374.7 2391.4 2401.1
2410.8 2435.8 2481.6 2559.2 2678.5 2846.4 3051.7 3300 3605.1 3974.1
4401.3 4932.6 5544.3 6230.9 6960.6 7769.2 8539.1 8841.5 8270 6419.6
3517.7 1059.8 323.2 163.7 87.4 34.7 0
2434.4 2426.1 2395.6 2362.3 2347 2347 2356.7 2374.7 2392.8 2401.1
2409.4 2430.2 2477.4 2550.9 2668.8 2832.5 3036.4 3295.8 3602.3 3951.9
4372.2 4881.3 5490.2 6181 6877.3 7686 8472.5 8844.3 8361.5 6612.4
3746.6 1177.7 341.2 177.6 91.5 31.9 0
